Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-5-D-180
Part #:EL8240241.00
Catalog #:EL-BMQ824-5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 180TC | Series Style: | EL-BMQ-D |
| Output Diameter (in): | 1.125 in | Output HP: | 4.985 |
| Output Key: | 1/4 x 1.62 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 350 |
| Model Code: | BMQ824 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Assembly: | BMQ-D | Reducer Style: | Worm - Right Angle |
| Output Style: | D | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,770 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 5.323 |
| Center Distance (in): | 2.38 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 898 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959015278 | Weight: | 30.00 LB |

