Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ824-60-D-180
Part #:EL8240250.00
Catalog #:EL-BMQ824-60-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Model Code: | BMQ824 | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load: | 1,770 | Ratio: | 60:1 |
| Output HP: | 0.656 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | LR |
| Input Diameter (in): | 1.125 in | Output Key: | 1/4 x 1.62 |
| Ratio Range: | 60:1 | Output RPM: | 29 |
| Mounting Style: | Base | Input HP: | 0.967 |
| Series Style: | EL-BMQ-D | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1418 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959015360 | Weight: | 30.00 LB |

