Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-50-L-210
Part #:EL8240261.00
Catalog #:EL-BM824-50-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Style: | Worm - Right Angle | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Model Code: | BM824 |
| Motor Frame Size: | 210TC | Series Style: | EL-BM-L |
| Output HP: | 0.795 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 x 1.62 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 35 | Input Style: | C-Face Coupled |
| Gear Type: | Worm | Overhung Load: | 1,770 |
| Mounting Style: | Base | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 1.375 in | Assembly: | BM-L |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | L | Center Distance (in): | 2.38 |
| Input HP: | 1.137 | Frame Size: | 210TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662959015476 | Weight: | 31.00 LB |

