Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-100-L-210
Part #:EL8240264.00
Catalog #:EL-BM824-100-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 1/4 x 1.62 | Assembly: | BM-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM824 | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Input HP: | 0.307 |
| Overhung Load: | 1,770 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Series Style: | EL-BM-L | Output HP: | 0.18 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 100:1 |
| Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 17 |
| Output Style: | L | Output Diameter (in): | 1.125 in |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 648 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959015506 | Weight: | 31.00 LB |

