Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-5-D-210
Part #:EL8240277.00
Catalog #:EL-BM824-5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Base | Center Distance (in): | 2.38 |
| Output Style: | D | Frame Size: | 210TC |
| Output Key: | 1/4 x 1.62 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-D | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 4.985 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Model Code: | BM824 |
| Series Style: | EL-BM-D | Gear Type: | Worm |
| Input HP: | 5.323 | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 1.125 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,770 | Output RPM: | 350 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 898 in/lbs |
General Specifications
| UPC: | 662959015636 | Weight: | 31.00 LB |

