Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-7.5-D-210
Part #:EL8240278.00
Catalog #:EL-BM824-7.5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Base | Output HP: | 3.685 |
| Output Style: | D | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.38 |
| Input Diameter (in): | 1.375 in | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | BM-D |
| Product Type: | Right Angle | Overhung Load: | 1,770 |
| Output Shaft Assembly Code: | D | Output RPM: | 233.3 |
| Model Code: | BM824 | Output Key: | 1/4 x 1.62 |
| Input HP: | 3.992 | Output Shaft Orientation: | LR |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Series Style: | EL-BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Frame Size: | 210TC | Ratio: | 7.5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 995 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959015643 | Weight: | 31.00 LB |

