Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM824-25-D-210
Part #:EL8240282.00
Catalog #:EL-BM824-25-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Overhung Load: | 1,770 |
| Model Code: | BM824 | Input Diameter (in): | 1.375 in |
| Center Distance (in): | 2.38 | Input HP: | 1.967 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Output Style: | D | Shaft Seal Material: | Viton |
| Output Key: | 1/4 x 1.62 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BM-D | Motor Frame Size: | 210TC |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 1.615 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input Style: | C-Face Coupled | Frame Size: | 210TC |
| Output Shaft Assembly Code: | D | Ratio Range: | 25:1 |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1454 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959015681 | Weight: | 31.00 LB |

