Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-50-H1-56-23
Part #:EL8240521.23
Catalog #:EL-HM824-50-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | AG: | 6 |
| AE2: | 0.81 | F: | 2.88 |
| LM: | 6.48 | AJ: | 5.88 |
| AE1: | 1.02 | D: | 2.5 |
| AA: | 7.81 | L: | 5.51 in |
| I: | 3.61 in | AF: | 0.69 |
| BF: | 0.41 | U: | 0.75 in |
| AK: | 4.5 | BD: | 6.5 |
| AC: | 0.59 | AD: | 5.17 |
| C: | 6.94 in | B: | 5.86 |
| BE: | 0.38 in | G: | 1.44 |
| AB: | 5.87 |
Technical Specifications
| Assembly: | HM-H1 | Ratio: | 50:1 |
| Output HP: | 0.795 | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Input HP: | 1.137 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Output RPM: | 35 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Output Style: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series Style: | EL-HM-H1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 50:1 |
| Model Code: | HM824 | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 x .500 in | Service Factor: | 1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.38 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1432 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959016794 | Weight: | 32.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

