Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-5-H_-140-16
Part #:EL8240525.16
Catalog #:EL-HM824-5-H_-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output RPM: | 350 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Style: | EL-HM-H1 | Reducer Style: | Worm - Right Angle |
| Ratio: | 5:1 | Input HP: | 5.323 |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Output Key: | 1/4 x 3.00 | Service Factor: | 1 |
| Output Style: | H1 | Frame Size: | 140TC |
| Output HP: | 4.985 | Assembly: | HM-H1 |
| Output Diameter (in): | 1.000 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 16 |
| Ratio Range: | 5:1 | Model Code: | HM824 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Coupled | Motor Frame Size: | 140TC |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 898 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959016954 | Weight: | 32.00 LB |

