Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-7.5-H_-140-19
Part #:EL8240526.19
Catalog #:EL-HM824-7.5-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Assembly: | HM-H1 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP: | 3.992 |
| Output HP: | 3.685 | Series Style: | EL-HM-H1 |
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Model Code: | HM824 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.38 |
| Output Key: | 1/4 X 2.5 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Reduction: | Single | Output Torque Rating (in-lb): | 995 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959017029 | Weight: | 32.00 LB |

