Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-40-H_-140-20
Part #:EL8240532.20
Catalog #:EL-HM824-40-H_-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Input HP: | 1.342 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output RPM: | 43 | Input RPM: | 1,750 |
| Series Style: | EL-HM-H1 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Ratio: | 40:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.994 | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Output Diameter (in): | 1.250 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Model Code: | HM824 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Ratio Range: | 40:1 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 662959017333 | Weight: | 32.00 LB |

