Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-100-H_-140-16
Part #:EL8240536.16
Catalog #:EL-HM824-100-H_-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HM824 | Reducer Style: | Worm - Right Angle |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Bore Code: | 16 |
| Series Style: | EL-HM-H1 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Coupled |
| Output Style: | H1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output RPM: | 17 |
| Frame Size: | 140TC | Output Key: | 1/4 x 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.18 |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Input HP: | 0.307 |
| Output Shaft Orientation: | H1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Reduction: | Single | Output Torque Rating (in-lb): | 648 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959017500 | Weight: | 32.00 LB |

