Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-50-H_-180-19
Part #:EL8240545.19
Catalog #:EL-HM824-50-H_-180-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 19 | Mounting Style: | Shaft Mount |
| Frame Size: | 180TC | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Model Code: | HM824 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output HP: | 0.795 | Series Style: | EL-HM-H1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 X 2.5 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | H1 | Center Distance (in): | 2.38 |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 50:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Coupled |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Input HP: | 1.137 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Assembly: | HM-H1 | Ratio: | 50:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| UPC: | 662959017982 | Weight: | 32.00 LB |

