Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-40-H1-56-23
Part #:EL8240556.23
Catalog #:EL-HMQ824-40-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.38 in | B: | 5.86 |
| AA: | 7.81 | D: | 2.5 |
| RQ: | 4.09 in | LQ: | 4.77 in |
| AD: | 5.17 | F: | 2.88 |
| AB: | 5.87 | AG: | 6 |
| G: | 1.44 | C: | 6.94 in |
| AE2: | 0.81 | AF: | 0.69 |
| AK: | 4.5 | BD: | 6.5 |
| AJ: | 5.88 | AC: | 0.59 |
| I: | 3.61 in | AE1: | 1.02 |
Technical Specifications
| Output RPM: | 43.8 | Frame Size: | 56C |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Assembly: | HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.994 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | H1 |
| Input HP: | 1.342 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-HMQ-H1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Style: | H1 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Model Code: | HMQ824 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Input Quill Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Ratio Range: | 40:1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1433 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959018552 | Weight: | 31.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

