Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-50-H1-56-19
Part #:EL8240557.19
Catalog #:EL-HMQ824-50-H1-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Series Style: | EL-HMQ-H1 | Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.5 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Mounting Style: | Shaft Mount |
| Input HP: | 1.137 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Ratio: | 50:1 |
| Model Code: | HMQ824 | Output RPM: | 35 |
| Output Style: | H1 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Output HP: | 0.795 |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1432 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959018583 | Weight: | 31.00 LB |

