Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-60-H1-56-23
Part #:EL8240558.23
Catalog #:EL-HMQ824-60-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Output HP: | 0.656 | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Shaft Seal Material: | Viton |
| Series Style: | EL-HMQ-H1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Input HP: | 0.967 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Model Code: | HMQ824 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 29 |
| Ratio: | 60:1 | Frame Size: | 56C |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1418 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959018651 | Weight: | 31.00 LB |

