Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-100-H_-56-19
Part #:EL8240560.19
Catalog #:EL-HMQ824-100-H_-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Output HP: | 0.18 | Input HP: | 0.307 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio: | 100:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-HMQ-H1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/4 X 2.5 |
| Output Diameter (in): | 1.188 in | Output RPM: | 17 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Model Code: | HMQ824 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.38 |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Style: | H1 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 648 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959018736 | Weight: | 31.00 LB |

