Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-80-H_-140-19
Part #:EL8240571.19
Catalog #:EL-HMQ824-80-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 1/4 X 2.5 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.288 |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Motor Frame Size: | 140TC | Series Style: | EL-HMQ-H1 |
| Output Diameter (in): | 1.188 in | Model Code: | HMQ824 |
| Ratio Range: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 0.875 | Mounting Style: | Shaft Mount |
| Assembly: | HMQ-H1 | Bore Code: | 19 |
| Center Distance (in): | 2.38 | Input HP: | 0.455 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 662959019283 | Weight: | 31.00 LB |

