Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-20-H_-180-16
Part #:EL8240577.16
Catalog #:EL-HMQ824-20-H_-180-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 1.125 | Frame Size: | 180TC |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Output Key: | 1/4 x 3.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Center Distance (in): | 2.38 | Output HP: | 1.972 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 16 |
| Output RPM: | 87 | Input HP: | 2.326 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HMQ824 |
| Output Shaft Orientation: | H1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.000 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Output Style: | H1 | Input RPM: | 1,750 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1421 in/lbs |
General Specifications
| UPC: | 662959019559 | Weight: | 31.00 LB |

