Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-25-H_-180-18
Part #:EL8240578.18
Catalog #:EL-HMQ824-25-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ824 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 3.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Shaft Orientation: | H1 | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 1.125 | Frame Size: | 180TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Input HP: | 1.967 |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Output HP: | 1.615 | Output Shaft Assembly Code: | H1 |
| Ratio: | 25:1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Series Style: | EL-HMQ-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1454 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959019610 | Weight: | 31.00 LB |

