Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-30-H_-180-18
Part #:EL8240579.18
Catalog #:EL-HMQ824-30-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 2.38 | Output Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input HP: | 1.653 | Output Shaft Orientation: | H1 |
| Output Shaft Assembly Code: | H1 | Output HP: | 1.317 |
| Output Key: | 1/4 x 3.00 | Series Style: | EL-HMQ-H1 |
| Model Code: | HMQ824 | Output RPM: | 58 |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Assembly: | HMQ-H1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 30:1 |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Frame Size: | 180TC |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959019665 | Weight: | 31.00 LB |

