Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-30-H_-180-23
Part #:EL8240579.23
Catalog #:EL-HMQ824-30-H_-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output RPM: | 58 | Input HP: | 1.653 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.317 |
| Input Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Frame Size: | 180TC | Assembly: | HMQ-H1 |
| Output Shaft Orientation: | H1 | Model Code: | HMQ824 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959019696 | Weight: | 31.00 LB |

