Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-40-H_-180-23
Part #:EL8240580.23
Catalog #:EL-HMQ824-40-H_-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output HP: | 0.994 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Assembly: | HMQ-H1 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Input HP: | 1.342 |
| Output RPM: | 43 | Input Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HMQ824 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.38 |
| Bore Code: | 23 | Ratio Range: | 40:1 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 180TC |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 40:1 | Output Style: | H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1433 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959019740 | Weight: | 31.00 LB |

