Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ824-80-H_-180-20
Part #:EL8240583.20
Catalog #:EL-HMQ824-80-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Input HP: | 0.455 |
| Output RPM: | 21.9 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | HMQ824 | Output HP: | 0.288 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.38 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Style: | EL-HMQ-H1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.250 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Frame Size: | 180TC | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 662959019887 | Weight: | 31.00 LB |

