Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-15-H_-210-20
Part #:EL8240588.20
Catalog #:EL-HM824-15-H_-210-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.439 |
| Model Code: | HM824 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Assembly: | HM-H1 |
| Ratio: | 15:1 | Input Diameter (in): | 1.375 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.38 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input HP: | 2.765 | Output RPM: | 116 |
| Output Style: | H1 | Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Series Style: | EL-HM-H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1318 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959020135 | Weight: | 32.00 LB |

