Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM824-40-H_-210-19
Part #:EL8240592.19
Catalog #:EL-HM824-40-H_-210-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.994 | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.5 | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Frame Size: | 210TC |
| Output Style: | H1 | Output RPM: | 43 |
| Bore Code: | 19 | Model Code: | HM824 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP: | 1.342 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 1.375 in |
| Mounting Style: | Shaft Mount | Series Style: | EL-HM-H1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 2.38 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 662959020326 | Weight: | 32.00 LB |

