Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WHMQ824-40-H1-56-20
Part #:EL8243508.20
Catalog #:EL-WHMQ824-40-H1-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | RQ: | 4.09 in |
| F: | 2.88 | BD: | 6.5 |
| BF: | 0.41 | AC: | 0.59 |
| AK: | 4.5 | AA: | 7.81 |
| LQ: | 4.77 in | AG: | 6 |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 5.87 | AE1: | 1.02 |
| B: | 5.86 | AD: | 5.17 |
| G: | 1.44 | I: | 3.61 in |
| D: | 2.5 | AF: | 0.69 |
| AE2: | 0.81 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Ratio: | 40:1 | Output HP: | 0.994 |
| Input HP: | 1.342 | Output Shaft Orientation: | H1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | WHMQ-H1 | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.250 in | Output Style: | H1 |
| Center Distance (in): | 2.38 | Input Quill Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-WHMQ-H1 |
| Model Code: | WHMQ824 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310101971 | Weight: | 31.00 LB |

