Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-10-L
Part #:EL8260003.00
Catalog #:EL-B826-10-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.45 | J: | 5 in |
| U: | 0.75 in | O: | 2.73 in |
| N: | 5.63 | Center Distance (in): | 2.63 in |
| F: | 3.38 | K: | 2.5 in |
| D: | 3.25 | I: | 4.17 in |
| A: | 4.84 | TAP Depth: | 0.69 in |
| B: | 7.17 | L: | 6.07 in |
| H-Tap size: | 3/8-16 in | T: | 1.25 |
| G: | 1.69 | C: | 8 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/4 x 1.62 |
| Output Shaft Assembly Code: | L | Output HP: | 4.097 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Orientation: | L | Series Code: | EL |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Overhung Load: | 1,625 | Center Distance (in): | 2.63 |
| Assembly: | B-L | Input Diameter (in): | 0.75 in |
| Mounting Style: | Base | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Input HP: | 4.492 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 4.492 |
| Series Style: | EL-B-L | Output RPM: | 175 |
| Model Code: | B826 | Thrust Rating - output shaft: | 1762 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| UPC: | 662959020609 | Weight: | 34.00 LB |

