Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-15-L
Part #:EL8260004.00
Catalog #:EL-B826-15-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 1.69 |
| I: | 4.17 in | C: | 8 in |
| F: | 3.38 | B: | 7.17 |
| A: | 4.84 | L: | 6.07 in |
| T: | 1.25 | N: | 5.63 |
| M: | 2.45 | J: | 5 in |
| O: | 2.73 in | H-Tap size: | 3/8-16 in |
| Center Distance (in): | 2.63 in | K: | 2.5 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 2069 |
| Input HP: | 3.614 | Output RPM: | 116 |
| Output Diameter (in): | 1.250 in | Ratio: | 15:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 3.614 | Service Factor: | 1 |
| Assembly: | B-L | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,625 | Series Style: | EL-B-L |
| Model Code: | B826 | Output Style: | L |
| Input Style: | Solid Shaft | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 x 1.62 | Ratio Range: | 15:1 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output HP: | 3.216 | Input RPM: | 1,750 |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1737 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959020616 | Weight: | 34.00 LB |

