Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-30-L
Part #:EL8260007.00
Catalog #:EL-B826-30-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | U: | 0.75 in |
| D: | 3.25 | Center Distance (in): | 2.63 in |
| M: | 2.45 | TAP Depth: | 0.69 in |
| N: | 5.63 | B: | 7.17 |
| C: | 8 in | I: | 4.17 in |
| J: | 5 in | T: | 1.25 |
| G: | 1.69 | O: | 2.73 in |
| L: | 6.07 in | K: | 2.5 in |
| H-Tap size: | 3/8-16 in | O*: | 2.53 in |
| A: | 4.84 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Output Key: | 1/4 X 1.62 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-L | Output HP: | 1.743 |
| Input HP: | 2.145 | Input Style: | Solid Shaft |
| Output Shaft Orientation: | L | Ratio: | 30:1 |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 2.145 |
| Ratio Range: | 30:1 | Output Style: | L |
| Shaft Seal Material: | Viton | Series Style: | EL-B-L |
| Series Code: | EL | Model Code: | B826 |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | L |
| Mounting Style: | Base | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| UPC: | 662959020647 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

