Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-40-L
Part #:EL8260008.00
Catalog #:EL-B826-40-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | H-Tap size: | 3/8-16 in |
| T: | 1.25 | U: | 0.75 in |
| O: | 2.73 in | N: | 5.63 |
| O*: | 2.53 in | C: | 8 in |
| J: | 5 in | M: | 2.45 |
| B: | 7.17 | K: | 2.5 in |
| L: | 6.07 in | I: | 4.17 in |
| Center Distance (in): | 2.63 in | G: | 1.69 |
| F: | 3.38 | TAP Depth: | 0.69 in |
| A: | 4.84 |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Assembly: | B-L |
| Output HP: | 1.287 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 1.62 | Overhung Load: | 1,625 |
| Output RPM: | 43 | Reducer: | Worm - Right Angle |
| Input HP: | 1.695 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Center Distance (in): | 2.63 |
| Output Style: | L | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | EL | Model Code: | B826 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 1.695 |
| Input Diameter (in): | 0.75 in | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.63 in | Series Style: | EL-B-L |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 2091 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1854 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959020654 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

