Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-50-L
Part #:EL8260009.00
Catalog #:EL-B826-50-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | B: | 7.17 |
| O*: | 2.53 in | C: | 8 in |
| H-Tap size: | 3/8-16 in | I: | 4.17 in |
| M: | 2.45 | N: | 5.63 |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | F: | 3.38 |
| T: | 1.25 | K: | 2.5 in |
| Center Distance (in): | 2.63 in | O: | 2.73 in |
| J: | 5 in | D: | 3.25 |
| A: | 4.84 |
Technical Specifications
| Overhung Load: | 1,625 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input HP: | 1.42 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | B-L |
| Output RPM: | 35 | Output HP: | 1.023 |
| Output Key: | 1/4 X 1.62 | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Style: | L | Input HP @ 1750 RPM: | 1.42 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Thrust Rating - output shaft: | 2091 |
| Mounting Style: | Base | Model Code: | B826 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| Series Style: | EL-B-L | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1843 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959020661 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

