Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-60-L
Part #:EL8260010.00
Catalog #:EL-B826-60-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.45 | L: | 6.07 in |
| F: | 3.38 | T: | 1.25 |
| J: | 5 in | B: | 7.17 |
| Center Distance (in): | 2.63 in | O*: | 2.53 in |
| G: | 1.69 | H-Tap size: | 3/8-16 in |
| TAP Depth: | 0.69 in | K: | 2.5 in |
| I: | 4.17 in | O: | 2.73 in |
| N: | 5.63 | D: | 3.25 |
| C: | 8 in | U: | 0.75 in |
| A: | 4.84 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.62 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP: | 1.216 | Output Shaft Orientation: | L |
| Output HP: | 0.835 | Output RPM: | 29 |
| Overhung Load: | 1,625 | Assembly: | B-L |
| Reducer Style: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.216 | Series Style: | EL-B-L |
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Output Style: | L |
| Model Code: | B826 | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| UPC: | 662959020678 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

