Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-20-R
Part #:EL8260017.00
Catalog #:EL-B826-20-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.53 in | J: | 5 in |
| G: | 1.69 | C: | 8 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| H-Tap size: | 3/8-16 in | I: | 4.17 in |
| F: | 3.38 | O: | 2.73 in |
| T: | 1.25 | N: | 5.63 |
| K: | 2.5 in | U: | 0.75 in |
| D: | 3.25 | L: | 6.07 in |
| B: | 7.17 | M: | 2.45 |
| A: | 4.84 |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 2.549 | Reducer: | Worm - Right Angle |
| Input HP: | 2.965 | Assembly: | B-R |
| Output Shaft Orientation: | R | Overhung Load: | 1,625 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Model Code: | B826 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.965 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output Style: | R | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Series Code: | EL |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.63 in |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-B-R | Center Distance (in): | 2.63 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959020746 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

