Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-30-R
Part #:EL8260019.00
Catalog #:EL-B826-30-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 4.17 in |
| O: | 2.73 in | L: | 6.07 in |
| F: | 3.38 | O*: | 2.53 in |
| TAP Depth: | 0.69 in | C: | 8 in |
| G: | 1.69 | D: | 3.25 |
| K: | 2.5 in | T: | 1.25 |
| N: | 5.63 | H-Tap size: | 3/8-16 in |
| M: | 2.45 | Center Distance (in): | 2.63 in |
| B: | 7.17 | J: | 5 in |
| A: | 4.84 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 1.62 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Overhung Load: | 1,625 | Assembly: | B-R |
| Output Shaft Orientation: | R | Input HP: | 2.145 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Output HP: | 1.743 | Output RPM: | 58 |
| Input Style: | Solid Shaft | Series Style: | EL-B-R |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Output Style: | R |
| Product Type: | Right Angle | Mounting Style: | Base |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 2.145 | Model Code: | B826 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1883 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959020760 | Weight: | 34.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

