Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B826-80-R
Part #:EL8260023.00
Catalog #:EL-B826-80-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | U: | 0.75 in |
| K: | 2.5 in | O: | 2.73 in |
| J: | 5 in | N: | 5.63 |
| B: | 7.17 | TAP Depth: | 0.69 in |
| I: | 4.17 in | G: | 1.69 |
| F: | 3.38 | H-Tap size: | 3/8-16 in |
| D: | 3.25 | M: | 2.45 |
| C: | 8 in | A: | 4.84 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Center Distance (in): | 2.63 | Series Style: | EL-B-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Input HP: | 0.577 |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Output RPM: | 21 |
| Ratio: | 80:1 | Output Key: | 1/4 x 1.62 |
| Assembly: | B-R | Output HP: | 0.379 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | EL |
| Input HP @ 1750 RPM: | 0.577 | Input Style: | Solid Shaft |
| Output Style: | R | Model Code: | B826 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1092 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959020807 | Weight: | 34.00 LB |

