Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-20-L-56
Part #:EL8260041.00
Catalog #:EL-BM826-20-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | O*: | 2.53 in |
| Center Distance (in): | 2.63 in | J: | 5 in |
| AK: | 4.5 | G: | 1.69 |
| LM: | 7.04 | N: | 5.63 |
| K: | 2.5 in | B: | 7.17 |
| O: | 2.73 in | T: | 1.25 |
| BD: | 6.5 | BE: | 0.38 in |
| L1: | 4.88 in | BF: | 0.41 |
| I: | 4.17 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 in | D: | 3.25 |
| U: | 0.75 in | C: | 8 in |
| AJ: | 5.88 | A: | 4.84 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Output HP: | 2.549 | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,625 |
| Output Key: | 1/4 x 1.62 | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | L | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Assembly: | BM-L | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.965 | Input Keyway: | 3/16 X 0.500 in |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Model Code: | BM826 |
| Series Style: | EL-BM-L | Output Diameter (in): | 1.250 in |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Style: | L |
| Input HP @ 1750 RPM: | 2.965 | Ratio Range: | 20:1 |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959020982 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

