Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-25-L-56
Part #:EL8260042.00
Catalog #:EL-BM826-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | L1: | 4.88 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| J: | 5 in | O*: | 2.53 in |
| H-Tap size: | 3/8-16 in | BE: | 0.38 in |
| T: | 1.25 | K: | 2.5 in |
| C: | 8 in | F: | 3.38 |
| LM: | 7.04 | BF: | 0.41 |
| U: | 0.75 in | G: | 1.69 |
| B: | 7.17 | N: | 5.63 |
| I: | 4.17 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 3.25 |
| O: | 2.73 in | A: | 4.84 |
Technical Specifications
| Input HP: | 2.487 | Overhung Load: | 1,625 |
| Assembly: | BM-L | Frame Size: | 56C |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Output Key: | 1/4 X 1.62 | Input Style: | Flexible Coupling Input |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output HP: | 2.076 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Shaft Orientation: | L | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 2.487 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | L |
| Mounting Style: | Base | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.75 in |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Model Code: | BM826 | Series Style: | EL-BM-L |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1869 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959020999 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

