Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-40-L-56
Part #:EL8260044.00
Catalog #:EL-BM826-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | K: | 2.5 in |
| TAP Depth: | 0.69 in | C: | 8 in |
| N: | 5.63 | G: | 1.69 |
| T: | 1.25 | BD: | 6.5 |
| LM: | 7.04 | F: | 3.38 |
| O*: | 2.53 in | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 3.25 | Center Distance (in): | 2.63 in |
| BF: | 0.41 | B: | 7.17 |
| H-Tap size: | 3/8-16 in | J: | 5 in |
| L1: | 4.88 in | O: | 2.73 in |
| I: | 4.17 in | A: | 4.84 |
Technical Specifications
| Input HP: | 1.695 | Reducer: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Frame Size: | 56C |
| Overhung Load: | 1,625 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Assembly: | BM-L |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output HP: | 1.287 | Output RPM: | 43 |
| Output Key: | 1/4 x 1.62 | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Model Code: | BM826 |
| Series Style: | EL-BM-L | Output Shaft Assembly Code: | L |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 0.500 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Style: | L | Center Distance (in): | 2.63 |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.695 |
| Thrust Rating - output shaft: | 2091 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1854 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021019 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

