Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-80-L-56
Part #:EL8260047.00
Catalog #:EL-BM826-80-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | T: | 1.25 |
| D: | 3.25 | U: | 0.75 in |
| TAP Depth: | 0.69 in | B: | 7.17 |
| C: | 8 in | O: | 2.73 in |
| A: | 4.84 | G: | 1.69 |
| K: | 2.5 in | AK: | 4.5 |
| H-Tap size: | 3/8-16 in | J: | 5 in |
| I: | 4.17 in | LM: | 7.04 |
| F: | 3.38 | L1: | 4.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 6.5 | Center Distance (in): | 2.63 in |
| BF: | 0.41 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,625 |
| Output Shaft Orientation: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Mounting Style: | Base |
| Output Key: | 1/4 x 1.62 | Output Style: | L |
| Output Diameter (in): | 1.250 in | Input Bore (C Face): | 0.625 |
| Input Keyway: | 3/16 X 0.500 in | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Frame Size: | 56C |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Assembly: | BM-L | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output HP: | 0.379 |
| Input Style: | Flexible Coupling Input | Model Code: | BM826 |
| Motor Frame Size: | 56 | Input HP: | 0.577 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Series Style: | EL-BM-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | L | Series Code: | EL |
| Thrust Rating - output shaft: | 2091 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021040 | Weight: | 38.00 LB |

