Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-7.5-R-56
Part #:EL8260050.00
Catalog #:EL-BM826-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 4.88 in | T: | 1.25 |
| D: | 3.25 | BD: | 6.5 |
| N: | 5.63 | Center Distance (in): | 2.63 in |
| AJ: | 5.88 | F: | 3.38 |
| U: | 0.75 in | BE: | 0.38 in |
| H-Tap size: | 3/8-16 in | AK: | 4.5 |
| O: | 2.73 in | G: | 1.69 |
| I: | 4.17 in | BF: | 0.41 |
| J: | 5 in | B: | 7.17 |
| LM: | 7.04 | K: | 2.5 in |
| A: | 4.84 | C: | 8 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 x 1.62 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.63 |
| Model Code: | BM826 | Output Style: | R |
| Series Style: | EL-BM-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,625 |
| Output Diameter (in): | 1.250 in | Input HP: | 4.956 |
| Motor Frame Size: | 56 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1609 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Orientation: | R | Series Code: | EL |
| Mounting Style: | Base | Output HP: | 4.571 |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 4.956 |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1235 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021071 | Weight: | 38.00 LB |

