Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-15-R-56
Part #:EL8260052.00
Catalog #:EL-BM826-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | I: | 4.17 in |
| G: | 1.69 | C: | 8 in |
| H-Tap size: | 3/8-16 in | N: | 5.63 |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| AJ: | 5.88 | F: | 3.38 |
| K: | 2.5 in | BE: | 0.38 in |
| L1: | 4.88 in | AK: | 4.5 |
| D: | 3.25 | B: | 7.17 |
| BF: | 0.41 | O*: | 2.53 in |
| LM: | 7.04 | J: | 5 in |
| BD: | 6.5 | A: | 4.84 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | BM-R | Frame Size: | 56C |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Output HP: | 3.216 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.62 |
| Output RPM: | 116 | Input HP: | 3.614 |
| Output Style: | R | Input Keyway: | 3/16 X 0.500 in |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 2.63 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Model Code: | BM826 |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Input Bore (C Face): | 0.625 | Series Style: | EL-BM-R |
| Input HP @ 1750 RPM: | 3.614 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2069 | Shaft Seal Material: | Viton |
| Series Code: | EL | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 662959021095 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

