Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-30-R-56
Part #:EL8260055.00
Catalog #:EL-BM826-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | N: | 5.63 |
| D: | 3.25 | AK: | 4.5 |
| B: | 7.17 | O*: | 2.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.25 | G: | 1.69 |
| I: | 4.17 in | J: | 5 in |
| C: | 8 in | K: | 2.5 in |
| BD: | 6.5 | O: | 2.73 in |
| H-Tap size: | 3/8-16 in | LM: | 7.04 |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| L1: | 4.88 in | F: | 3.38 |
| U: | 0.75 in | A: | 4.84 |
Technical Specifications
| Overhung Load: | 1,625 | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.743 | Output Shaft Orientation: | R |
| Output Key: | 1/4 x 1.62 | Input HP: | 2.145 |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Assembly: | BM-R | Output RPM: | 58 |
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Style: | R |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.250 in | Series Code: | EL |
| Motor Frame Size: | 56 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.63 | Ratio Range: | 30:1 |
| Series Style: | EL-BM-R | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 2.145 |
| Model Code: | BM826 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1883 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021125 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

