Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-80-R-56
Part #:EL8260059.00
Catalog #:EL-BM826-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 6.5 |
| Center Distance (in): | 2.63 in | LM: | 7.04 |
| J: | 5 in | AK: | 4.5 |
| B: | 7.17 | AJ: | 5.88 |
| TAP Depth: | 0.69 in | K: | 2.5 in |
| BF: | 0.41 | O*: | 2.53 in |
| G: | 1.69 | I: | 4.17 in |
| H-Tap size: | 3/8-16 in | N: | 5.63 |
| F: | 3.38 | U: | 0.75 in |
| L1: | 4.88 in | T: | 1.25 |
| O: | 2.73 in | D: | 3.25 |
| C: | 8 in | A: | 4.84 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Output Key: | 1/4 x 1.62 | Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Overhung Load: | 1,625 | Keyway: | 3/16 X 3/32 |
| Input HP: | 0.577 | Assembly: | BM-R |
| Output HP: | 0.379 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 0.500 in |
| Thrust Rating - output shaft: | 2091 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Series Style: | EL-BM-R | Output Style: | R |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | EL |
| Model Code: | BM826 | Ratio Range: | 80:1 |
| Center Distance (in): | 2.63 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021163 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

