Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-15-D-56
Part #:EL8260064.00
Catalog #:EL-BM826-15-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | J: | 5 in |
| BF: | 0.41 | C: | 8 in |
| B: | 7.17 | F: | 3.38 |
| D: | 3.25 | H-Tap size: | 3/8-16 in |
| Center Distance (in): | 2.63 in | N: | 5.63 |
| O: | 2.73 in | K: | 2.5 in |
| L1: | 4.88 in | U: | 0.75 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| O*: | 2.53 in | BE: | 0.38 in |
| I: | 4.17 in | AK: | 4.5 |
| BD: | 6.5 | LM: | 7.04 |
| G: | 1.69 | A: | 4.84 |
| O*: | 2.53 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.62 | Assembly: | BM-D |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Output RPM: | 116 | Output Shaft Orientation: | LR |
| Overhung Load: | 1,625 | Output HP: | 3.216 |
| Input Style: | Flexible Coupling Input | Input HP: | 3.614 |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2069 | Output Diameter (in): | 1.250 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Ratio Range: | 15:1 | Model Code: | BM826 |
| Series Style: | EL-BM-D | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 3.614 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.75 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1737 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021217 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

