Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-20-D-56
Part #:EL8260065.00
Catalog #:EL-BM826-20-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | K: | 2.5 in |
| BD: | 6.5 | BF: | 0.41 |
| A: | 4.84 | D: | 3.25 |
| B: | 7.17 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.63 in | H-Tap size: | 3/8-16 in |
| F: | 3.38 | LM: | 7.04 |
| J: | 5 in | AK: | 4.5 |
| G: | 1.69 | BE: | 0.38 in |
| O: | 2.73 in | O*: | 2.53 in |
| U: | 0.75 in | N: | 5.63 |
| AJ: | 5.88 | C: | 8 in |
| L1: | 4.88 in | I: | 4.17 in |
| O*: | 2.53 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Output Style: | D |
| Assembly: | BM-D | Ratio: | 20:1 |
| Mounting Style: | Base | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 0.500 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP: | 2.965 | Output Key: | 1/4 x 1.62 |
| Overhung Load: | 1,625 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 20:1 | Model Code: | BM826 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Output HP: | 2.549 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Series Style: | EL-BM-D |
| Input HP @ 1750 RPM: | 2.965 | Series Code: | EL |
| Output RPM: | 87 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959021224 | Weight: | 38.00 LB |

