Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-50-D-56
Part #:EL8260069.00
Catalog #:EL-BM826-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.17 in | BD: | 6.5 |
| T: | 1.25 | Center Distance (in): | 2.63 in |
| AJ: | 5.88 | D: | 3.25 |
| J: | 5 in | G: | 1.69 |
| N: | 5.63 | B: | 7.17 |
| LM: | 7.04 | O*: | 2.53 in |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 in | K: | 2.5 in |
| C: | 8 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.75 in |
| AK: | 4.5 | L1: | 4.88 in |
| F: | 3.38 | A: | 4.84 |
| O*: | 2.53 |
Technical Specifications
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Frame Size: | 56C | Output Key: | 1/4 x 1.62 |
| Input HP: | 1.42 | Input RPM: | 1,750 |
| Output RPM: | 35 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | BM-D |
| Output HP: | 1.023 | Overhung Load: | 1,625 |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Series Style: | EL-BM-D |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Output Style: | D |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 0.500 in |
| Input HP @ 1750 RPM: | 1.42 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM826 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1843 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021262 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

