Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-100-D-56
Part #:EL8260072.00
Catalog #:EL-BM826-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | O*: | 2.53 in |
| I: | 4.17 in | LM: | 7.04 |
| H-Tap size: | 3/8-16 in | O: | 2.73 in |
| BE: | 0.38 in | AJ: | 5.88 |
| K: | 2.5 in | U: | 0.75 in |
| AK: | 4.5 | BF: | 0.41 |
| TAP Depth: | 0.69 in | F: | 3.38 |
| N: | 5.63 | A: | 4.84 |
| D: | 3.25 | BD: | 6.5 |
| C: | 8 in | J: | 5 in |
| B: | 7.17 | T: | 1.25 |
| Center Distance (in): | 2.63 in | L1: | 4.88 in |
| O*: | 2.53 |
Technical Specifications
| Assembly: | BM-D | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56 |
| Input Diameter (in): | 0.75 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.62 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.386 | Input HP: | 0.386 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Overhung Load: | 1,625 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 17 | Model Code: | BM826 |
| Input Keyway: | 3/16 X 0.500 in | Series Style: | EL-BM-D |
| Output HP: | 0.236 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021293 | Weight: | 38.00 LB |

