Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-5-L-140
Part #:EL8260073.00
Catalog #:EL-BM826-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | U: | 0.75 in |
| LM: | 7.04 | J: | 5 in |
| AJ: | 5.88 | AK: | 4.5 |
| N: | 5.63 | F: | 3.38 |
| L1: | 4.88 in | C: | 8 in |
| T: | 1.25 | TAP Depth: | 0.69 in |
| BF: | 0.41 | BD: | 6.5 |
| B: | 7.17 | O: | 2.73 in |
| H-Tap size: | 3/8-16 in | K: | 2.5 in |
| G: | 1.69 | BE: | 0.38 in |
| Center Distance (in): | 2.63 in | A: | 4.84 |
| I: | 4.17 in |
Technical Specifications
| Assembly: | BM-L | Thrust Rating - output shaft: | 1420 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.693 |
| Output Shaft Assembly Code: | L | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Output Style: | L | Overhung Load: | 1,625 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 0.500 in |
| Output Key: | 1/4 x 1.62 | Ratio: | 5:1 |
| Output HP: | 6.276 | Model Code: | BM826 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Mounting Style: | Base | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.63 | Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input HP: | 6.693 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1130 in/lbs |
General Specifications
| UPC: | 662959021309 | Weight: | 38.00 LB |

