Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-10-L-140
Part #:EL8260075.00
Catalog #:EL-BM826-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | F: | 3.38 |
| BD: | 6.5 | K: | 2.5 in |
| H-Tap size: | 3/8-16 in | TAP Depth: | 0.69 in |
| BE: | 0.38 in | O*: | 2.53 in |
| I: | 4.17 in | LM: | 7.04 |
| AK: | 4.5 | L1: | 4.88 in |
| AJ: | 5.88 | J: | 5 in |
| U: | 0.75 in | O: | 2.73 in |
| BF: | 0.41 | D: | 3.25 |
| T: | 1.25 | Center Distance (in): | 2.63 in |
| B: | 7.17 | N: | 5.63 |
| G: | 1.69 | A: | 4.84 |
Technical Specifications
| Overhung Load: | 1,625 | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | L | Assembly: | BM-L |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Output HP: | 4.097 | Frame Size: | 140TC |
| Input HP: | 4.492 | Output RPM: | 175 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 0.500 in | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output Style: | L | Thrust Rating - output shaft: | 1762 |
| Series Code: | EL | Gear Type: | Worm |
| Mounting Style: | Base | Model Code: | BM826 |
| Input HP @ 1750 RPM: | 4.492 | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 10:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1475 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662959021323 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

